Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF4175-1616S |
| Drop dimension IN | 4.130 |
| Drop dimension MM | 104.90 |
| End Type 1 | Female pipe swivel (NPSM) |
| End Type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.100 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.100 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.830 |
| Tube outside diameter 1 MM | 21.100 |
| Tube outside diameter 2 IN | 0.940 |
| Tube outside diameter 2 MM | 23.900 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146177889 |
