Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF90277-06C | |
| Product height in | 0.464 | |
| Product height mm | 11.786 | |
| Product length in | 0.058 | |
| Product length mm | 1.473 | |
| Product width in | 0.464 | |
| Product width mm | 11.786 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158284 |
