Aeroquip by Danfoss
FF90505-0969-501
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90505-0969-501
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Aeroquip by Danfoss | |
| Button quantity | 0 | |
| Certification(s) | ACES 244ACES 458 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Item type | Hose Support Coil | |
| Outside diameter | .969 in | |
| Product Height | .969 in | |
| Product Length/Depth | 12 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 11.268 in³ | |
| Product Width | .969 in | |
| Sub-brand | None | |
| Trade Name | None |