Aeroquip by Danfoss
FF90505-1499-501
Monel Coil
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Battery included | No |
Brand | Aeroquip by Danfoss |
Button quantity | 0 |
Certification(s) | ACES 244ACES 458 |
Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
Item type | Hose Support Coil |
Outside diameter | 1.499 in |
Packaged Height | 21.5 in |
Packaged Length | 4.125 in |
Packaged Volume | 1906.781 in³ |
Packaged Weight | 1 lb |
Packaged Width | 21.5 in |
Product Height | 1.499 in |
Product Length/Depth | 12 in |
Product Type | Hose and Tubing Protectors |
Product Volume | 26.964 in³ |
Product Weight | .2256 lb |
Product Width | 1.499 in |
Product material | Monel |
Sub-brand | None |
Trade Name | FF90505 Series |
UPC | 678146039729 |