
Aeroquip by Danfoss
FF90505-3266-501
Monel Coil
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Battery included | No |
Brand | Aeroquip by Danfoss |
Button quantity | 0 |
Certification(s) | ACES 244ACES 458 |
Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
Item type | Hose Support Coil |
Outside diameter | 3.27 in |
Product Height | 3.27 in |
Product Length/Depth | 12 in |
Product Type | Marine Military |
Product Volume | 128.315 in³ |
Product Weight | 1.15 lb |
Product Width | 3.27 in |
Product material | Monel |
Sub-brand | None |
Trade Name | None |