Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Bend radius min (inch) | 6.500 | |
| Bend radius min (mm) | 165.100 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 138 | |
| Burst pressure (psi) | 2000 | |
| Catalog Item | FF90801-07 | |
| Color | RED | Red |
| Compliances | SAE J20 | SAE J20 |
| Conductivity | CONDUCTIVE | Conductive |
| Cover material | SILICONE | Silicone |
| Inside diameter (inch) | 4.50 | |
| Inside diameter (mm) | 114.30 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 4.90 | |
| Outside diameter (mm) | 124.46 | |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Series | FF90801 SERIES | FF90801 Series |
| Size | -7 | -7 |
| Tube material | SILICONE | Silicone |
| Tube wall thickness (inch) | 0.20 | |
| Tube wall thickness (mm) | 5.08 | |
| Working pressure max (bar) | 3 | |
| Working pressure max (psi) | 40 | |
| Working temperature max (C) | 127 | |
| Working temperature max (F) | 260.0 | |
| Working temperature min (C) | -48 | |
| Working temperature min (F) | -54.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789333292 |
| Proposition 65 | Cancer and Reproductive Harm |
