Product specifications
Characteristic | Value |
---|---|
Abrasion Resistance | Premium |
Application | Heavy duty coolantLow pressure engine or coolant |
Bend radius min (inch) | 6.500 |
Bend radius min (mm) | 165.100 |
Brand | Danfoss |
Burst pressure (bar) | 138 |
Burst pressure (psi) | 2000 |
Color | Blue |
Compliances | SAE J20 |
Conductivity | Conductive |
Cover material | Silicone |
Inside diameter (inch) | 2.25 |
Inside diameter (mm) | 57.15 |
Lay line style | Ink jet |
Outside diameter (inch) | 4.00 |
Outside diameter (mm) | 101.60 |
Reinforcement material | Fabric |
Series | FF90803 Series |
Size | -11 |
Tube material | Silicone |
Tube wall thickness (inch) | 0.22 |
Tube wall thickness (mm) | 5.59 |
Working pressure max (bar) | 3 |
Working pressure max (psi) | 40 |
Working temperature max (C) | 177 |
Working temperature max (F) | 350.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789333612 |