
Aeroquip by Danfoss
FF9082-1-2
Other, misc marine
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip by Danfoss |
Inside diameter | 1.344 in |
Item type | O-Rings |
Outside diameter | 1.444 in |
Product Height | 1.444 in |
Product Length/Depth | .188 in |
Product Type | Marine Military |
Product Volume | .392 in³ |
Product Width | 1.444 in |
Product material | Alloy steel |
Sub-brand | None |
Thickness | .5 in |
Trade Name | None |