Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | FF91064-06S | |
| Product height in | 0.799 | |
| Product height mm | 20.294 | |
| Product length in | 1.023 | |
| Product length mm | 25.984 | |
| Product width in | 0.799 | |
| Product width mm | 20.294 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789339270 |