Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | FF91064-08S | |
| Product height in | 0.933 | |
| Product height mm | 23.698 | |
| Product length in | 1.220 | |
| Product length mm | 30.988 | |
| Product width in | 0.933 | |
| Product width mm | 23.698 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789339287 |