Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF91157-24 | |
| Durometer | 80 | 80 |
| Inside diameter IN | 1.2600 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.4170 | |
| Product color finish | BLACK | Black |
| Product height in | 1.417 | |
| Product height mm | 36.002 | |
| Product length in | 0.079 | |
| Product length mm | 1.999 | |
| Product material | ETHYLENE PROPYLENE (EPR) | Ethylene propylene rubber (EPR) |
| Product width in | 1.417 | |
| Product width mm | 36.002 | |
| Thickness IN | 0.0790 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031441 |
