Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF91157-32 | |
| Product height in | 1.889 | |
| Product height mm | 47.981 | |
| Product length in | 0.079 | |
| Product length mm | 1.999 | |
| Product width in | 1.889 | |
| Product width mm | 47.981 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031458 |
