Pressure Switch for Navistar-product-details

Pressure Switch for Navistar

FF91228


Tools

Product specifications

Characteristic
Value
Description
Angle shapeSTRAIGHTStraight
End connection hex size IN0.550
End connection hex size MM13.970
Hex size 1 IN0.550
Hex size 1 MM13.970