Aeroquip by Danfoss
FF9142-0856-4
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9142-0856-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Drive design | Hex | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Head style | Hex | |
| Material | Monel | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.24 lb | |
| Packaged Width | 4 in | |
| Product Height | .743 in | |
| Product Length/Depth | 3.7655 in | |
| Product Type | Spare Part | |
| Product Volume | 2.079 in³ | |
| Product Weight | .24 lb | |
| Product Width | .743 in | |
| Sub-brand | None | |
| Thread size | 1/2-20 | |
| Trade Name | None |