Danfoss
FF91475-NOBC
Core Tooling Label
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | Variety of labels and tags available. |
Packaged Height | 12 in |
Packaged Length | .1 in |
Packaged Volume | 10.8 in³ |
Packaged Weight | 1.5 lb |
Packaged Width | 9 in |
Product Height | 11 in |
Product Length/Depth | .1 in |
Product Type | Labels and Tags |
Product Volume | 8.8 in³ |
Product Weight | 1.1 lb |
Product Width | 8 in |
Product color/finish | White |
Product material | Paper |
Self adhesive | Yes |
Sub-brand | None |
Trade Name | None |