
Danfoss
FF91488-1015S
3-pc Sleeve Metric
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Danfoss |
Compatible tube OD | .59 in |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Finish/plating | Zinc trivalent |
Inside diameter | .59 in |
Item type | Sleeve |
Outside diameter | .79 in |
Packaged Height | 5 in |
Packaged Length | 8 in |
Packaged Volume | 160 in³ |
Packaged Width | 4 in |
Product Height | .79 in |
Product Length/Depth | .66 in |
Product Type | Steel Adapters |
Product Volume | .412 in³ |
Product Weight | .026 lb |
Product Width | .79 in |
Product material | Carbon steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | FF91488 Series |
UNSPSC | 40183100 |
UPC | 678146190147 |