Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF91522-01 | |
| End size 1 | -1 | -1 |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 0.512 | |
| Hex size 1 MM | 13.0 | |
| Item type | NUT | Nut |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product serial name | FF91522 | FF91522 |
| Thread sealant | NO | No |