
Aeroquip by Danfoss
FF9339-0108-06S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9339-0108-06S
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Industry Standards | Steel |
| Product Height | .305 in |
| Product Length/Depth | .457 in |
| Product Type | Spare Part |
| Product Volume | .043 in³ |
| Product Width | .305 in |
| Sub-brand | None |
| Trade Name | FF9339 Series |