Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF9446-228 | |
| Product height in | 2.375 | |
| Product height mm | 60.325 | |
| Product length in | 0.125 | |
| Product length mm | 3.175 | |
| Product width in | 2.375 | |
| Product width mm | 60.325 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146147707 |