Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF9686-06 | |
| Product height in | 0.666 | |
| Product height mm | 16.916 | |
| Product length in | 0.049 | |
| Product length mm | 1.232 | |
| Product width in | 0.666 | |
| Product width mm | 16.916 |
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF9686-06 | |
| Product height in | 0.666 | |
| Product height mm | 16.916 | |
| Product length in | 0.049 | |
| Product length mm | 1.232 | |
| Product width in | 0.666 | |
| Product width mm | 16.916 |