
Aeroquip by Danfoss
FF9700-160-262
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9700-160-262
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Internal support for marine hose subjected to vacuum conditions. | |
| Battery included | No | |
| Brand | Aeroquip by Danfoss | |
| Button quantity | 0 | |
| Compliance(s) | NAVSAE LTR SEA 56Y218/CFB Serial No. 657, DTD August 30, 1982 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Inside diameter | 9.4 in | |
| Item type | Sleeve | |
| Outside diameter | 9.93 in | |
| Product Height | 9.93 in | |
| Product Length/Depth | 7.5 in | |
| Product material | Nickel-Aluminum Bronze Rings,Buna-B Bond | |
| Product Type | Marine Military | |
| Product Volume | 739.537 in³ | |
| Product Weight | .77 lb | |
| Product Width | 9.93 in | |
| Sub-brand | None | |
| Thickness | .25 in | |
| Trade Name | None | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |