Danfoss
FF974-08-06
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF974-08-06
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Female |
| Function | Easier installation in tight spacesWide range of styles, configurationsDesigned for safety and reliability |
| Item type | Seal Kit |
| Product material | Carbon steel |
| Product Type | Swivel Joints |
| Product Weight | .01 lb |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FS5900 Series |