Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF9768-10S | |
| End size 1 | -10 | -10 |
| End Type 1 | MALE ORFS BULKHEAD, W/JAM NUT | Male ORFS bulkhead, w/jam nut |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.299 | |
| Hex size 1 MM | 33.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | FF9768 | FF9768 |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146184801 |
