Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Certifications | DNVMSHA ApprovedUSCG |
| Compliances | EN853 2STISO 1436-1 Type 2STSAE 100R2A |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | 2781 Series |
| Hose size | Size 08 |
| Legacy fitting part number 1 | 259-4721-8-8 |
| Legacy fitting part number 2 | 259-4721-8-8 |
| Overall length IN | 55.7 |
| Overall length MM | 1415 |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |