Aeroquip by Danfoss
FH9502-1220-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9502-1220-188
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | 302A, 2580, AE369, AE372, FC234 | |
| Construction style | Reusable | |
| Drop dimension | 2.56 | |
| End gender 2 | Female | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 3.25 in | |
| Hose cut-off factor | 1.62 in | |
| Hose dash size | -20 | |
| Inside diameter | 1 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.513 in | |
| Product Length/Depth | 4.92 in | |
| Product Type | Marine Military | |
| Product Volume | 67.062 in³ | |
| Product Width | 3.88 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FH9502 Series |