Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.250 | |
| A dimension MM | 82.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.810 | |
| Backup hex size MM | 20.637 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FJ2074-05-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.810 | |
| End size 1 | -8 | -8 |
| End Type 1 | TUBE-O MALE LONG PILOT | Tube-O male long pilot |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.110 | |
| Hose cut off factor MM | 53.600 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3400 | |
| Inside diameter MM | 8.6000 | |
| Product height in | 0.812 | |
| Product height mm | 20.625 | |
| Product length in | 3.250 | |
| Product length mm | 82.550 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.812 | |
| Product width mm | 20.625 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
