Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.880 | |
| A dimension MM | 73.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.288 | |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.380 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.350 | |
| Hose cut off factor MM | 34.400 | |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.500 | |
| Product height in | 0.640 | |
| Product height mm | 16.256 | |
| Product length in | 2.880 | |
| Product length mm | 73.152 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013293 |
