Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.960 | |
| A dimension MM | 75.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.462 | |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.420 | |
| Hose cut off factor MM | 36.100 | |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 8.000 | |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 2.960 | |
| Product length mm | 75.184 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013316 |
