Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.080 | |
| A dimension MM | 78.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.620 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 3.080 | |
| Drop dimension MM | 78.40 | |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.530 | |
| Hose cut off factor MM | 39.000 | |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.500 | |
| Product height in | 3.390 | |
| Product height mm | 86.106 | |
| Product length in | 3.390 | |
| Product length mm | 86.106 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.630 | |
| Product width mm | 16.002 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146015129 |
