Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.610 | |
| A dimension MM | 66.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.380 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.390 | |
| Drop dimension MM | 10.00 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.080 | |
| Hose cut off factor MM | 27.400 | |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.500 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 3.400 | |
| Product length mm | 86.360 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789297266 |
