Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.480 | |
| A dimension MM | 139.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.500 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.200 | |
| Hose cut off factor MM | 30.400 | |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 7.900 | |
| Product height in | 3.010 | |
| Product height mm | 76.454 | |
| Product length in | 5.480 | |
| Product length mm | 139.192 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.010 | |
| Product width mm | 76.454 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013354 |
![Hose Fittings FJ3066-101212S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215847%2FID433457422927-0101_preview.jpg&w=1920&q=75)