Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.620 | |
| A dimension MM | 142.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.620 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.260 | |
| Hose cut off factor MM | 32.000 | |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.500 | |
| Product height in | 3.080 | |
| Product height mm | 78.232 | |
| Product length in | 5.620 | |
| Product length mm | 142.748 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.080 | |
| Product width mm | 78.232 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789298843 |
![Hose Fittings FJ3066-101212S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215847%2FID433457422927-0101_preview.jpg&w=1920&q=75)