Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.770 |
| A dimension MM | 70.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.800 |
| Hose cut off factor IN | 1.780 |
| Hose cut off factor MM | 45.300 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.800 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 2.770 |
| Product length mm | 70.358 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Working pressure max bar | 280 |
| Working pressure max psi | 4050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146147974 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings FJ3114-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215856%2FID433457470942-0101_preview.jpg&w=1920&q=75)