Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.250 |
| A dimension MM | 107.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 2.000 |
| Construction Style | Crimp |
| End connection hex size IN | 2.875 |
| End connection hex size MM | 73.025 |
| End size 1 | -32 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.875 |
| Hex size 1 MM | 73.025 |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.200 |
| Inside diameter IN | 1.610 |
| Inside diameter MM | 41.000 |
| Product height in | 3.310 |
| Product height mm | 84.074 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product material | Carbon steel |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Thread size 1 | 2 1/2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148001 |
![Hose Fittings FJ3114-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215856%2FID433457470942-0101_preview.jpg&w=1920&q=75)