Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3243-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.30 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.800 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.500 |
| Product height in | 1.320 |
| Product height mm | 33.528 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148049 |
