Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.510 |
| A dimension MM | 63.700 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.2 |
| End size 1 | -10 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.400 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.300 |
| Product height in | 1.790 |
| Product height mm | 45.466 |
| Product length in | 3.010 |
| Product length mm | 76.454 |
| Product material | Carbon steel |
| Product width in | 1.010 |
| Product width mm | 25.654 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148094 |
