Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.820 |
| A dimension MM | 71.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3246-1212S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 0.770 |
| Drop dimension MM | 19.70 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.300 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.100 |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 4.100 |
| Product length mm | 104.140 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146042989 |
