Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.940 |
| A dimension MM | 49.300 |
| Angle shape | 45 Degree |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.90 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.462 |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.200 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product height in | 1.510 |
| Product height mm | 38.354 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148100 |
