FJ6274-1616S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S16FHA16
FJ6274-1616S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC606 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Item type | Nipple Assembly | |
| Product Height | 1.88 in | |
| Product Length/Depth | 5.5 in | |
| Product material | Carbon Steel | |
| Product Volume | 19.439 in³ | |
| Product Weight | .91 lb | |
| Product Width | 1.88 in | |
| Thread sealant | No |