Aeroquip by Danfoss
FJ6515-1616S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ6515-1616S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC363 | |
| Construction style | Crimp | |
| Drop dimension | 1 | |
| End gender 1 | Female | |
| End Size 1 | 1 7/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.62 in | |
| Hose cut-off factor | 2.25 in | |
| Hose dash size | -16 | |
| Inside diameter | .76 in | |
| Item type | Nipple Assembly | |
| Packaged Weight | 1.75 lb | |
| Product Height | 3.07 in | |
| Product Length/Depth | 4.85 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 24.121 in³ | |
| Product Weight | .75 lb | |
| Product Width | 1.62 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/16-12 | |
| Trade Name | FJ6515 Series |