FJ9023-2020S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S20FHG20
FJ9023-2020S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.15 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .79 lb | |
| Packaged Width | 9 in | |
| Product material | Carbon Steel | |
| Product Weight | 2.24 lb | |
| Thread sealant | No | |
| UPC | 678146065964 |