Aeroquip by Danfoss
FJ9121-3232S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA32MP32
FJ9121-3232S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Male |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2.5 in |
| Hose cut-off factor | 2.23 in |
| Item type | Fitting Assembly |
| Product Height | 3.3 in |
| Product Length/Depth | 4.67 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 50.856 in³ |
| Product Weight | 3.03 lb |
| Product Width | 3.3 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 2-11 1/2 |
| Trade Name | FJ9121 Series |