Aeroquip by Danfoss
FJ9125-0404S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA4MJ4
Product specifications
Characteristic  | Value  | 
|---|---|
| Brand | Aeroquip by Danfoss | 
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | 
| Finish/plating | DURA-KOTE | 
| Item type | Fitting Assembly | 
| Packaged Weight | .11 lb | 
| Product material | Carbon Steel | 
| Product Type | Crimp Hose Fittings | 
| Product Weight | .11 lb | 
| Sub-brand | None | 
| Thread sealant | No | 
| Trade Name | FJ9125 Series |