FJ9127-1212S
Ftng (perm), SAE 37
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA12FJA12
Product specifications
Characteristic | Value |
---|---|
Finish/plating | DURA-KOTE |
Hose cut-off factor | 1.91 in |
Item type | Fitting Assembly |
Product Weight | .63 lb |
Product material | Carbon Steel |
Thread sealant | No |