Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Drop dimension IN | 0.850 | |
| Drop dimension MM | 21.59 | |
| End connection hex size IN | 0.690 | |
| End connection hex size MM | 17.526 | |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.690 | |
| Hex size 1 MM | 17.526 | |
| Hose cut off factor IN | 1.110 | |
| Hose cut off factor MM | 28.194 | |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.112 | |
| Product material | CARBON STEEL | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148551 |