
HOSE FTG,5R/04,ORS-F/04,CS,STR
FJ9480-0404S
Catalog item:
FJ9480-0404S
Recommended replacement: 4TA4FR4, FJ9480-0404S
FJ9480-0404S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.748 |
| Brand | Danfoss |
| Catalog Item | FJ9480-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 3130374037ALFC370 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.116 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Thread size 1 | 9/16-18 UNF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |