HOSE FTG,5R/06,ORS-F/06,CS,STR
FJ9480-0606S
Catalog item:
FJ9480-0606S
Recommended replacement: 4TA6FR6, FJ9480-0606S
FJ9480-0606S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.860 |
| A dimension MM | 72.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | FJ9480-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | FC370 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Crimp |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.068 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.860 |
| Product length mm | 72.644 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 11/16-16 UN |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |