
HOSE FTG,5R/08,ORS-F/08,CS,STR
FJ9480-0808S
Catalog item:
FJ9480-0808S
Recommended replacement: 4TA8FR8, FJ9480-0808S
FJ9480-0808S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.350 |
| A dimension MM | 85.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ9480-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.356 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.700 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 13/16-16 UN |