HOSE FTG,5R/04,ORS-F/04,CS,90D
FJ9482-0404S
Catalog item:
FJ9482-0404S
Recommended replacement: 4TA4FRB4, FJ9482-0404S
FJ9482-0404S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.600 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.272 |
| Brand | Danfoss |
| Catalog Item | FJ9482-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 3130374037ALFC370 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 21.00 |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.176 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.750 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 2.150 |
| Product length mm | 54.610 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread size 1 | 9/16-18 UNF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |