Aeroquip by Danfoss
FJ9516-0808S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ9516-0808S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | 2793 |
| Construction style | Crimp |
| Drop dimension | 1.82 |
| End gender 1 | Male |
| End Size 1 | 3/4 IN |
| End type 1 | Inverted |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .81 in |
| Hex Size 2 | .75 in |
| Hose cut-off factor | 1.5 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Fitting Assembly |
| Product Height | 2.36 in |
| Product Length/Depth | 3.38 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 8.615 in³ |
| Product Weight | .26 lb |
| Product Width | 1.08 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-18 |
| Trade Name | FJ9516 Series |